Spec-Setter™ heavy-duty safety switches

For commercial and industrial applications

Type TH heavy-duty switches, (type TC for 800-1200 A), are available in 30 to 1200 A, 600 V AC, 600 V DC maximum, fusible and non-fusible, in NEMA Type 1 indoor, 3R outdoor, 4/4X stainless steel and 5/12 dust tight enclosures.  30 to 600 A switches with Class R or J fuses have a UL listed short-circuit current rating (SCCR) of 200,000 rms symmetrical amps. 800 to 1200 A switches with Class L fuses have an SCCR of 100,000 rms symmetrical amps. All are UL listed, cUL certified, (UL 98 and CSA C22.2 No. 4-04), NEMA KS1 compliant, and UL listed as service entrance equipment when installed as per NEC guidelines.

  • Safety first
    Highly-visible ON/OFF label and coin-proof integral interlock reduces potential for error and tampering. Easy-grip, hook-stick-operable red handle accepts three padlocks in OFF position. Clear line shield on 30 to 200 A models reveals blade position while helping to prevent contact with live parts. Optional viewing windows allow a visual confirmation of both the contact blade position and fuse status.
  • Long, reliable service life
    Quick-make-and-break mechanism and plated contacts offer durability. Spring-reinforced fuse clips assure reliable contact for cool operation. Powder-coat finish and galvanized steel for outdoor enclosures resist corrosion.

  • Save installation time
    Three-point mounting speeds installation. Wide, unobstructed gutter eases wire pulling and connection. Cu/Al lugs rated 60/75 °C allow greater wire selection. Standard factory installed neutrals at 240V and optional factory-installed neutrals at 600V in 30 to 200 A switches saves installation time and prevents the neutral from being forgotten or misplaced.
9paa00000042493_master

Are you looking for support or purchase information?

Additional offering

Additional offering

Additional offering

Additional offering

Select region / language