The double junction box for cast concrete with plenty easy of installation
ABB is continuously improving its products, resulting in, among other things, the double junction box for cast concrete G251.
It is equipped with four spouts, three of which are on one side. This makes it easier to, for example, loop through the floor. In addition, the box makes working with a drill unnecessary. With that and more, you can effortlessly realize more in less time. And that with a fixed result.
A solid and reliable result
The double junction box for cast concrete has a cover with patented flexible pins, with the dimension of the center line being +71 mm. These pins effortlessly catch small deviations in the drilled holes For this, the drilling plan is identical to that of two linked multi-junction boxes for cast concrete MGD50; it is possible to work with these without drilling template. The G251 is also equipped with positioning lugs to keep the steel in the desired position The hooks and eyes are in the bottom direction of the casting box. This makes it better and easier to bind the reinforcement and keeps the Tie-Wire inside the concrete.
Advantages double junction box for cast concrete G251
- Equipped with four spouts, three of which are located on one side
- This makes it easier to loop through the floor
- Cover with patented flexible pins on the spacing of the box +71 mm
The drilling plan is identical to that of two linked multi-junction boxes for cast concrete MGD50No need to use a drilling templateEquipped with positioning lugs to keep the steel in the desired positionHooks and eyes near the bottom of the box; this allows the box to be tied to the reinforcement easier and better and the binding wire remains in the concreteUniversal drill size of Ø 4.8 mm prevents time-consuming drilling changesFlat weft cover ensures less concrete residuesConnectible and lockable via coupling slot