Main Distribution Board

System pro E power Rear Busbar System

The ABB System pro E power Rear Busbar System (RBBS) is a high‑performance low‑voltage switchgear assembly, fully verified according to IEC 61439‑1/-2

System pro E power RBBS is designed to deliver superior electrical performance and installation efficiency. It helps optimize footprint, enhance operational continuity, and support safe, reliable energy distribution in high‑power applications.


System pro E power Rear Busbar main distribution switchboard

Why Choose the Rear Busbar System

Designed for premium main distribution applications up to 6300 A, it combines modularity, scalability, and robust electrical performance. With its advanced mechanical structure, optimized busbar system, and wide range of installation options, RBBS ensures maximum reliability, safety, and flexibility in demanding industrial and commercial environments. A comprehensive portfolio of incoming, outgoing, and distribution solutions makes RBBS the ideal choice for installations requiring enhanced protection, high short‑circuit withstand capabilities, and efficient project execution.
ABB Enclosure, Main Distribution Board & Switchboard Icon - Reliability Benefit

Reliable in Extreme Conditions

System pro E power RBBS guarantees exceptional reliability even in the most demanding environments. With main busbars capable of withstanding short‑circuit currents up to 150 kA and compliance with IEC TR 61641 Class C, the system ensures operational continuity and enhanced protection for both equipment and personnel. Its high IP protection levels further support safe operation in installations exposed to dust, humidity, or harsh industrial conditions.

ABB Enclosure, Main Distribution Board & Switchboard Icon - Scalability Benefit

Modular and Scalable Design

The architecture of RBBS is developed to grow alongside project requirements. Its modular compartments, wide selection of incoming and outgoing configurations, and design‑verified copper connections allow customized layouts without compromising performance. This scalability enables engineers and panel builders to shape complex distribution systems with efficiency, flexibility, and consistent technical integrity.

ABB Enclosure, Main Distribution Board & Switchboard Icon - Installation Benefit

Easy and Safe Installation

RBBS is engineered to streamline installation while enhancing safety. Features such as partial doors, improved N/PE positioning, agile busbar joints, and generous cable accessibility help reduce assembly time and minimize complexity on site. Dedicated flanges, verified cable connections, and optimized internal layouts ensure a safer, more intuitive installation process, supporting a smooth project execution from planning to commissioning.

System Pro E Power Rear Busbar System - SpEp RBBS Cover

A High‑Performance Busbar System for Premium Applications

Developed for premium main distribution needs, System pro E power RBBS provides a broad performance range and verified electrical robustness. Its main busbar system is positioned at the rear (top or bottom), allowing compact layouts and easy integration with customer‑preferred architectures.

Technical data

The ABB System Pro E Power Rear Busbar System is a low-voltage switchgear ASSEMBLY, designed and verified in accordance with IEC 61439-1/-2. The modular and scalable design, the advanced portfolio and the electrical and mechanical features make System Pro E Power Rear Busbar System a compact high performance for low- voltage premium applications.
UP To
6300A
rated current and short-time withstand current up to 150kA
Rear Busbar System is capable to reach up to Criteria 1-7 passive arc fault protection, according IEC TR 61641
Up to 2500 A an incoming / outgoing breaker may be combined with a coupler breaker to reduce the switchgear overall length.
Defined design with dedicated spaces (device compartment, low-voltage compartment and cable compartment) for incoming and outgoing sections.
Design verified copper connections for breaker and busduct systems, which can be delivered fully assembled or can be produced locally.
Certified and design-verified sections in full synergy with ABB devices (Tmax XT, Emax 3, InLine II, SlimLine XRG, ...).

Resources

To support engineering, specification, and installation activities, ABB provides a full suite of resources for System pro E power RBBS. These tools ensure smooth project execution and provide end‑to‑end support for panel builders, specifiers, and engineering teams.
Documents
Product Data
Loading documents

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language