LI1 Series

Durable and compact

Extremely durable and water-tight, the LI1 Series has a slim and compact design. This explosion-proof fixture can withstand the most demanding hazardous location environments like paper mills, chemical facilities, and wastewater treatment plants.

Classifications

 CLASS I 
 Division 1 Groups C, D
 Division 2 Groups A, B, C, D

Approvals

  • UL Listed: UL844, UL1598, UL 15598A, UL 8750
  • UL 8750 LED Safety
  • 5G (Shock and Vibration Resistant)
  • 1000 Hours Salt Spray
  • IP66 rated

Key benefits

  • Available in 60° wide beam profile and 110° wide beam profile
  • Anti-corrosion housing and made of copper-free aluminum
  • Tempered-glass lens is impact and thermal shock-resistant
  • Available in 5000K (standard), 3000K and 4000K (optional)
  • Lumen output: from 4,800 lumens to 9,600 lumens

 

Contact us

Contact us
Select region / language