LBOD 800, LBOD 1000, LBOD 1600
Switching devices with independent manual operation
Section switch disconnector without fuse. To be mounted on Kabeldon IP-system. It is available in three sizes.
− LBOD 800
− LBOD 1000
− LBOD 1600
Standard
Meets the requirements of:
− IEC 60947-3
Bolt connection
A bolt connection with visual indication to ensure the bolts’ position when connecting to the phase busbar.
LBOD, properties and benefits
− Simple and fast installation, no need for machining the busbars.
− Personal safe, degree of protection IP2X.
− Indication through viewing windows if the switch is in ON or OFF position.
− Handle can be locked in the OFF position.
− Sealing possibility.
− 3-pole breaking.