Fuse-switch-disconnectors with dependent manual operation
Kabeldon fuse-switch disconnectors with single-pole or three-pole breaking. Kabeldon SLD fuse-switch disconnectors are designed for high reliability. SLD meets the strength requirements of the European standard for use in cable distribution cabinets, distribution boards, substations and compact secondary substations, CSS.
Main benefits
- The finger protection ensures personal safety.
- Inspection window in the cover.
- Mounts and connects in a single operation.
- 3-pole breaking is done by a distinct operation of the cover.
- System always dead when replacing fuses.