Access control

Tacteo Access Control

KNX solutions for Hotels applications

KNX is the worldwide standard for Home & Building Automation, effectively usable in all types of buildings with multiple advantages. In particular, ABB's access control KNX-based solutions are perfectly adaptable not only to the needs of hotel industry operators, but to the hospitality sector in general (apartment hotels, B & Bs, holiday apartments, tourist farm accommodations and resorts).

Benefits

Maximum comfort for guests


Directly increase your guests comfortlevel, by managing every relevant function. Control everything, from temperature regulation to real-time monitoring of energy consumption, which leads to a maximized guest experience.


Maintenance cost reduction


Thanks to the central display and control point, the monitoring is super-easy and the most important system parameters will be displayed. Through this, a notable cost reduction can be achieved.


Minimized expenditure


Decrease cabling complexity through the single low voltage bus, which is decoupled from power cables. This also leads to a reduction of design and installation times, as well as related costs.

Maximum flexibility


Profit from high flexibility, when it comes to reprogramming or adding devices. Through the ability to adapt to changing needs, even years after the installation, no new system will be required in the future.


Main features

Access
Access Control


- transponder reader
- installed outside areas with restricted access
- swiping appropiate card provides access


welcome scene
Welcome Scenes


- transponder holder inside the room
- slot to insert guest-card
- activation of electrical devices and scenes


0118_ABB_Hotel_15_LobbyComputer_02
Card Programming


- performed from front desk or other location with the installed programmer module
- easy programming operation through 4 equipped LEDs
- view operation status


Highlights

Millenium
Mylos
Chiara
ABB tacteo®
Zenit
Loading documents
Loading documents
Loading documents
Loading documents
Loading documents
Select region / language