KNX room temperature controller, fan coil

With integrated bus coupler

rt-knx-weiss

The fan coil room temperature controller with display is suited for ventilator convectors or conventional systems for heating or cooling. It allows rooms to be fully air-conditioned. The temperature can be adjusted precisely for personal comfort. The fan speeds can be selected by push buttons. Even very large rooms can be heated or cooled to a comfortable temperature quickly – with additional air-conditioning units. The KNX fan coil room temperature controller can be operated individually. The bus coupler is integrated into the control element.

KNX sensor technology offers numerous possibilities for controlling the room temperature.

Multifunction control elements meet the highest demands for comfort and technology and can be implemented in the ABB i-bus® KNX system as well as in the ABB Powernet KNX system which can be retrofitted.

The KNX room temperature controller with touch sensor is suited for heating or cooling of ventilator convectors or conventional systems. It allows rooms to be fully air-conditioned. The temperature can be adjusted precisely for personal comfort. Even very large rooms can be heated or cooled to a comfortable temperature quickly – with additional air-conditioning units.

As module of a KNX system the KNX room temperature controller with touch sensor can be combined with the switch ranges and colours and perfectly integrated into every overall system. The version with touch sensor can also be used as room control unit. This makes it particularly attractive for sophisticated demands and more exclusive objects.

Colour range


pl-rt-knx-01-abb

Function:

  • Temperature reading
  • RTC setting
  • Illuminated display
  • Fan-coil mode for heating and cooling

Features:

  • Greater operating comfort thanks to the large and clear display
  • Full air-conditioning
  • Fan speed levels can be selected manually
  • Integrated bus coupler
  • Surface-mounting, independent of switch range

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language