KNX sensors

Your home also thinks. Just tell it how.

knx-wetter

Smart responses programmed. Special Busch-KNX sensors capture specific information from which the settings you define are then derived. This information, for example, can then be used to switch on exterior lighting when a brightness sensor determines that it's getting dark or when the light is on in certain rooms.
Further options include the following:

sy-knx-wetter-01

01  The lighting of the room switches on only dimmed when it gets dark.
02  For the "Cinema" scene, the roller blinds lower when it is bright outside.
03  Terrace lighting switches off when you close the front door.
04  At night, passageways are lit with 20 percent brightness via the Busch-
      Watchdog movement detectors.

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language