KNX sensors / control elements

Centralised, convenient operation and display

knx-bedienelement

Networked structures work much more efficiently than individual systems. In residential buildings and on business premises, they reduce energy consumption and thus operating costs. At the same time, they provide added comfort and security. Busch-Jaeger KNX operating elements form the interface between this state-of-the-art technology and the user. They control light, warmth, fresh air supply and Venetian blind control. The integration of media technology and the Internet is also possible.

Control elements with colour concept. And the utmost in comfort

The multifunction control elements with colour concept meet the highest demands in comfort and technology. They come with two RGB LEDs per rocker, which conform to a consistent colour concept. This helps to recognize the function at a glance, and the surfaces can be additionally fitted with pictograms. Each side of a rocker can have a separate function – such as switching on a light scene. This converts a 4gang control element into a 8gang control element.

sy-knx-bedienelemente-01-abb

Wide variety of designs

Different shapes, colours and materials fulfil every requirement. The KNX control elements are available in the ranges carat®, pure stainless steel, solo®, Busch-axcent® and future® linear. The entire range of conventional switches in these ranges is available, setting no limits to the options for combining the KMX components.

Wide range


sy-knx-bedienelemente-03a

01  Control element 1/2gang
02  Control element 2/4gang
03  Control element 4/8gang

Function: Switching, Dimming, Blinds, Push-button, Value transmitter, Light scene extension unit, Step switch, Multiple operation, Logic function (including light scenes)

Features: Markable rockers, Removable protection, Freely programmable buttons, Colour concept



sy-knx-bedienelemente-03b-abb

04  Room temperature controller
05  Control element 2/4gang with room temperature controller

Function: Comfort, Stand-by, Night mode, Frost protection, Setpoint temperature, Time, Date, Heating, Cooling, Fan-coil mode for heating and cooling, Light scenes, Light scene extension unit, Value objects, Logic function (including light scenes)

Features: Markable rockers, Removal protection, Display suitable for illumination, Colour concept



sy-knx-bedienelemente-03c

06  Control element 3/6gang with IR reception

Function: Ten freely programmable IR channels, Switching, Dimming, Blind, Push-button, Light scenes, Light scene extension unit, Value objects, Logic function (including light scenes)

Features: Markable rockers, Removal protection, Display suitable for illumination, Colour concept



sy-knx-bedienelemente-03d

07  Flush-mounted standard movement detector
08  Flush-mounted comfort movement detector

Function: Four channels, Logic function (including light scenes)

Labelling Tool


Precisely designating all products - with the practical labelling tool for your individual text. Easy and visually attractive for numerous products.

beschriftungstool

» additional information

Highlights

Select region / language