Ideal for powering an entire floor, high-capacity mini inverters are compatible with mixed loads of multiple lighting units. Minimizes maintenance and maintains the look of existing lights by powering existing lights as code-compliant emergency lighting.
Key benefits
- Provide emergency power for multiple lighting units at a remote distance of up to 1,000 ft
- Compatible with mixed loads of multiple lighting units using optional 4-output circuit on high-capacity 1,000-watt models
- Powers most lamp types including incandescent, LED, fluorescent, and 0-10V and triac dimming; operates switched, normally-on or normally-off fixture
- Meets the unique needs of emergency lighting loads with a high-efficiency pure sine wave inverter
- Minimizes maintenance and automates code compliance with optional advanced diagnostics and NEXUS wired and wireless central monitoring system compatibility
- UL924 standard approved; meets or exceeds all National Electric Code and Life Safety Code Emergency Lighting Requirements
- Three-year warranty