Emerg-Power Systems IPS

Single phase series

Single phase series provides full light output for a minimum of 90 min. for any type of lighting load. This fast transfer inverter is 98% efficient at full load.

Key benefits

  • Lowers costs with low energy consumption and low heat dissipation
  • Designed to meet the specialized needs of emergency lighting loads by using a solid-state pulse width modulation inverter to provide pure sinusoidal output waveform
  • Reduces maintenance with programmable monthly and annual self-testing, a user-friendly LCD display, and an automatic test, event, and alarm log
  • Minimizes space requirements with stackable cabinets that only require a small footprint
  • UL listed to UL924, Meets NFPA101, NFPA70, NFPA 110, OSHA, UBC, SBCCI. N.Y City approved

Product files


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language