Emerg-Power Systems 3FTC Three Phase Series

Uninterruptible emergency lighting inverter system 4.8KVA – 50KVA

Uninterruptible emergency lighting inverter system 4.8KVA – 50KVA. Provides full light output for a minimum of 90 min. for any type of lighting load. This fast transfer inverter is 98% efficient at full load.

Key benefits

  • Lowers costs with low energy consumption and low heat dissipation
  • Designed to meet the specialized needs of emergency lighting loads by using a solid-state pulse width modulation inverter to provide pure sinusoidal output waveform
  • Minimizes maintenance with multiple alarms, a programmable monthly and annual self-testing, and an automatic test, event, and alarm log
  • User friendly microprocessor controller has 2 x 20-character display with touch pad controls & functions, 5 LED indicators & alarm with ring-back feature
  • Minimizes space requirements with space-saving cabinets that only require a small footprint
  • UL listed to UL 924. Meets NFPA101, NFPA70, NFPA 110, OSHA, UBC, SBCCI. N.Y City approved.

Product files


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language