Literay™ Series

Wall mount remote head for damp and wet locations

Designed for indoor or outdoor use, the fully gasketed cover stands up to wet and damp locations.

Key benefits

  • Suits a range of specifications with a selection of LED lamp voltages and wattages
  • Provides design options with a die-cast aluminum housing available in white, black, dark gray, and dark bronze
  • Accommodates surface wall mount installations
  • UL924 listed; NEMA 3R, wet and damp location listed 50°F to 104°F (10°C to 40°C)
  • Three-year limited warranty

Product files


Application

Arhitectural

Architectural


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language