Survive-All™ EF39 & EF40 Series

EF39 NEMA-4X & NSF certified EF40 vandal resistant

For locations requiring NEMA-4X & NSF certified indoor or outdoor lighting, use remote fixtures EF39 or EF39P. For indoor locations requiring vandal-resistant remote lighting, use EF40 or EF40P.

Key benefits

  • Meets lighting requirements with energy efficient MR16 LED lamps available in single or double head; choice of voltages and wattages
  • Stands up to wear with a clear polycarbonate UV impact-resistant cover; choice of fully gasketed cast aluminum or plastic back plate, and tamper-proof screws
  • Accommodates surface mount installations; available in white, black, or gray
  • UL 924 listed; EF39P and EF39 units are NEMA-4X Certified when installed using a circular NEMA-4X rated junction box
  • Five-year limited warranty

Product files


Application

Commercial2

Commercial

Emergi lite US industrial

Industrial


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language