Serenga

In harmony with the interior


  • Manufactured from high grade polycarbonate
  • First-fix with optional mounting accessories
  • High output LED luminaires
  • Lightweight design for ease of installation

ABB-EML-001-BSI-Kitemark ABB-EML-003-CE ABB-EML-004-Insulation-classII ABB-EML-005-Flammable-surface ABB-EML-007-self-tester ABB-EML-009-led ABB-EML-010-surface-mounted-luminaire ABB-EML-011-recess-mounted-luminaire ABB-EML-038-24hours-recharge-period ABB-EML-019-Self-contained ABB-EML-020-maintainedABB-EML-029-3-hours-anatomy ABB-EML-031-naveo ABB-EML-036-suspension-kit ABB-EML-037-recess-kit ABB-EML-014-IP42  ABB-EML-022-viewing-distance-20    
SER_campaign_global_AT300373

Products

Extra information

Videos

Select region / language