Economy Spitfire® LED recessed non-maintained

Innovative & stylish

There’s only one Spitfire, and it’s made by Stanilite®. Now available in an economy configuration, the ESFLED puts the class-leading Stanilite Spitfire in reach of budget-conscious buyers, making imitations redundant. Incorporating an LED light source rated to 75,000 hour, D40 photometric classification and comes complete with 1 year warranty.

 

Features

  • 1 year warranty
  • D40 photometric classification
  • LED technology 75,000 hours lamp life
  • Low power consumption
  • High temperature NiCad batteries
  • Spring fixing design allows for different ceiling thickness (1mm - 20mm)
  • White adaptor included to convert standard 85mm lamp head to 140mm diameter
Filler_Office-05_390x292
Select region / language