New Platinum batten LED weatherproof

IP65, suitable for carparks, shopping centres and infrastructure

This new 5 year warranty Platinum range Stanilite® batten LED weatherproof comes complete with Lithium iron phosphate battery, an IP65 protection rating, long LED life 75,000 hours and colour temperature 4,000K. Incorporating an energy efficient LED panel driven by Stanilite’s field proven electronics, this LED luminaire has excellent colour rendering, having a CR index of 80.

Both the batten body and diffuser are manufactured from polycarbonate which coupled with stainless steel diffuser clips, making it a tough and durable luminaire. The case and diffuser is the same as we use in our SBLW range. By incorporating Lithium batteries and optimize our battery charging, we are able to offer a full 5 year product replacement warranty – best in the market.

The batten LED weatherproof is optionally available with microware motion detection for "presence sensing" to further reduce energy consumption by dimming when no person is in the sensor’s field of view. The motion sensor version also includes an adjustable light threshold sensor which will keep the luminaire dimmed – except in an emergency situation – when ambient light is above a field adjustable level.

Available in both AC and in emergency variants, with the emergency luminaire available in non-monitored, Nexus® LX cabled and Nexus RF wireless monitored configurations, the batten LED weatherproof is the fitting of choice for energy conscious general and emergency lighting applications.

 

Features

AC/EM/LX/RF unit

  • 5 year warranty
  • Typically 3,500 (4ft) and 4,600 (5ft) lumens on mains AC operation, 600 lumens in emergency operation
  • Weatherproof rating IP65
  • IK08 impact rating
  • Ceiling, wall mount or suspension mounting (wall mount requires optional 45o mounting brackets)
  • Higher wall mount classification using optional wall mount brackets
  • Long LED life 75,000 hours
  • Colour temperature 4,000K
  • Higher colour rendering index CRI>80
  • Mains terminal block accepts up to 2.5mm2 cable
  • Advanced technology Lithium iron phosphate battery for long life and low maintenance
  • Not for use in areas where exposure to direct sunlight may occur
  • External mounting clips for ease of installation
  • Stainless steel diffuser clips
  • High efficiency frosted polycarbonate diffuser
  • AC efficacy typically 121 lumens/watt
  • Ambient operating temperature; AC -20⁰C to +40⁰C and EM/LX/RF +10⁰C to +40⁰C
  • Standard or Nexus® monitored, either cabled or wireless

Motion detect option

  • Microwave motion detect sensor with settings for delay time, detection range and light value function
  • Luminaire is not switched on if there is adequate ambient illumination in the area sensed
  • Maximum installation height 5m; variable 0.5 - 5.0m

 

Parking_390x292
Select region / language