New Platinum batten LED weatherproof - 2 foot

IP65, suitable for carparks, shopping centres and infrastructure

This new Platinum range Stanilite® batten LED weatherproof comes complete with Lithium iron phosphate battery, an IP65 protection rating, long LED life 75,000 hours and colour temperature 4,000K. Incorporating an energy efficient LED panel driven by Stanilite’s field proven electronics, this LED luminaire has excellent colour rendering, having a CR index of 80.

Both the batten body and diffuser are manufactured from polycarbonate which coupled with stainless steel diffuser clips, making it a tough and durable luminaire.

Available in both AC and in emergency variants, with the emergency luminaire available in non-monitored, Nexus® LX cabled and Nexus RF wireless monitored configurations, the batten LED weatherproof is the fitting of choice for energy conscious general and emergency lighting applications.

 

Features

  • Typically 2,500 lumens on mains AC operation, 550 lumens in emergency operation
  • Weatherproof rating IP65
  • IK08 impact rating
  • Ceiling, wall mount or suspension mounting (wall mount requires optional 45o mounting brackets)
  • Higher wall mount classification using optional wall mount brackets
  • Long LED life 75,000 hours
  • Colour temperature 4,000K
  • Higher colour rendering index CRI>80
  • Mains terminal block accepts up to 2.5mm2 cable
  • Advanced charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Not suitable for installations where exposure to direct sunlight may occur
  • External mounting clips for ease of installation
  • Stainless steel diffuser clips
  • High efficiency frosted polycarbonate diffuser
  • AC efficacy typically 105 lumens/watt
  • Ambient operating temperature; +10⁰C to +40⁰C
  • Standard or Nexus® monitored, either cabled or wireless

 

Parking_390x292
Select region / language