New Platinum exit LED Quickfit® weatherproof

Ideal for outdoors, areas prone to vandalism and chemical factories

The well established Quickfit® style weatherproof exit is now available with Lithium iron phosphate battery and five years warranty. The exit sign employs LED technology offering unsurpassed light source performance and longevity. UV stabilised vandal resistant polycarbonate cover or high impact chemical resistant acrylic cover options available, gives the added advantage of being weatherproof, vandal resistant and chemical resistant, providing an outstanding product ideal for outdoors, areas prone to vandalism and chemical factories.

 

Features

  • 5 year warranty
  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • IP65 weatherproof enclosure
  • Advanced charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Standard, Nexus® monitored, either cabled or wireless, or DALI lighting system
  • Quickfit® unique steel slide connect bracket for quick installation and easy maintenance
  • UV stabilised vandal resistant polycarbonate cover or high impact chemical resistant acrylic cover option
  • Can be wall or ceiling mounted and optional bracket kits available for strengthened wall and cantilever mounting
  • Not suitable for installations where exposure to direct sunlight may occur
Filler_Parking-01_390x292
Select region / language