New Platinum flood light LED weatherproof

For use in warehouses and open spaces with high ceilings

Utilising the quality electronics that are synonymous with the Stanilite® brand, the flood light LED weatherproof is powered by a Lithium iron phosphate battery housed in a polycarbonate enclosure and has an IP65 protection rating. Incorporating twin 10W LED lamp heads, this fitting provides outstanding photometric performance for area emergency lighting.


Features

  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • Weatherproof rating IP65
  • Advanced charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Standard or Nexus® monitored, either cabled or wireless
  • Light output typically 600 lumens per lamp head
  • Beam angle 120o flood
  • Lamp heads can be rotated and tilted to suit particular installation requirements
  • Easy to maintain and low maintenance cost
  • Wall mounting
  • UV stabilised enclosure
  • Not suitable for installations where exposure to direct sunlight may occur
  • Ambient operating temperature; WPFLxx210LEDP 10OC to 40OC, WPFLxx210LEDP-RMT remote lamp head -30oC to 40oC and WPFLxx210LEDP-RMT remote control gear 10OC to 40OC
Filler_Hotel-01_390x292
Select region / language