DALI control unit

ABB DALI emergency lighting offers automatic test functions from either a central controller or from the luminaire itself. This ensures you will always know the status of your emergency fitting. Effective monitoring helps to ensure the safety of building occupants and give building owners the peace of mind they require.

The ABB DALI emergency lighting control system provides a user-friendly touch screen panel that can control, monitor and perform regularly scheduled tests. The standard function and duration test can be performed at regular or planned intervals.

The DALI control unit can be connected to the user PC or laptop designated for access to the emergency lighting central control via the ethernet port and through a network switch. In a managed network switch, the cables from the DALI control unit and the access user PC or laptop can be passed through the main network switch and combined with good internal protection used to prevent and reduce vulnerability whilst on the LAN network.

Filler_Retail-01_390x292

Products

Select region / language