Exits Quickfit®

The industry recognised Stanilite® Quickfit has a unique steel slide connect bracket for quick-fit installation, simple wiring and ease of maintenance. Thanks to these features, as well as the high quality design and components, the Quickfit is the most installed and identified exit in the Australian and New Zealand market.

  • LED technology 100,000 hours lamp life
  • Lithium iron phosphate batteries
  • 24m and 36m viewing distance options
  • Standard, Nexus® monitored, either cabled or wireless, or DALI lighting system
Filler_Education-04_390x292

Products

Select region / language