For advanced motor protection
The ABB AI11.01 analog module has three inputs for measuring temperatures or standard analog signals from different sensor types. Two AI111 modules can be connected to provide six analog channels.
Main benefits
• Advanced motor protection
• Real temperature measurement
• Separate warning and trip levels detect and differentiate between warm and hot motors
Main features
• Measures temperatures and standard signals
• 3 analog inputs
• For temperature sensors PT100, PT1000, KTY83, KTY84, NTC
• Standard signals 0…10 V, 0…20 mA, 4… 20 mA
• Sensor and wiring supervision
• Temperature values shown on operator panel
• 2 modules can be connected to one UMC100.3 Universal Motor Controller