Ethernet communication interface with Profinet IO protocol
The PNQ22 provides an Ethernet connection for up to four UMC100 Universal Motor Controllers.
Main benefits
• Simple – standard cables between PNQ22 and UMC100
• Easy – no need for Ethernet cables to enter the drawer
• Perfect – for withdrawable applications
• Economical – one interface for up to 4 UMC100 Universal Motor Controllers
Main features
• Ethernet interface with Profinet IO protocol
• PROFINET certified
• Integrated switch
• Supports redundant ring network topology according to IEC/EN 62439-2
• Standard integration via GSDML
• Integrated in AC800xA
• Time-stamped events and sequence of events (SOE) with AC800