3-pole M mini contactors

High performances in small dimensions

The M mini contactors range is a performance-dimension optimized solution.

High reliability, even in extreme conditions, combined to the small dimensions and the safe connections lead to easy design and compact panels.

 

Main benefits

  • High performances even when installed side by side
  • Wide set of coils available
  • Up to 6 auxiliary contacts can be mounted
  • Fast operation
     

Main features

  • Up to 5,5 kW - 400 V AC-3, 7,5 hp - 480V, 20 A - 400 V AC-1 and 20 A (600 V AC) - general use
  • 2 terminal types available: screw terminal, specific screw terminals for ring tongue ferrules 
  • Standard DC versions with extended operating limits coils
  • Complete range of accessories including front or side mounting auxiliary contact blocks, surge suppressors and electronic timers
     

     
mini1

Are you looking for support or purchase information?

Highlights

Products and documents

Select region / language