4-pole B mini contactors


Compact and powerful

Mini contactors are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the assortment provide customers a high flexibility in a wide-range of applications.

Main benefits

  • Flattest mini contactor on the market
  • No noise in operation thanks to the hum free coil
  • Energy and cost saving
  • Flexible use in any position.

Main features

  • Up to 20 A, 690 V AC-1 and 16 A, 600 V general use
  • 3 connection types available: screw, soldering pins & flat pins
  • Special version with 1.4 W coil consumption for direct connection to PLC 
  • Integrated protective circuit with diodes and an additional surge suppressor.
Mini-contactors-presentation

Are you looking for support or purchase information?

Products and documents

Select region / language