M mini contactors relays

High performances in small dimensions

The M mini contactors range is a performance-dimension optimized solution. High reliability, even in extreme conditions, combined to the small dimensions and the safe connections lead to easy design and compact panels.

 

Main benefits

  • High performances even when installed side by side
  • Wide set of coils available
  • Up to 6 auxiliary contacts can be mounted
  • Fast operation
 
Main features
  • Up to 6 A - 240 V AC-15, 5 A - 24V DC-13 and 10 A (600 V AC) - general use
  • 2 terminal types available: screw and screw for ring tong ferrules 
  • Standard DC versions with extended operating limits coils
  • Complete range of accessories including front or side mounting auxiliary contact blocks, surge suppressors and electronic timers
     
     
mini1

Are you looking for support or purchase information?

Highlights

Products and documents

Product browser
Documents
Loading documents
Select region / language