DRAS enclosed DOL starter

Compact starter

DRAS is a compact ergonomic enclosed direct-on-line starter. It's the ideal solution for motor starting up to 7,5 kW. T16 thermal overload relays for motor protection should be selected separately according to motor's nominal current.

Main benefits

  • Compact size 
  • Easy to connect and to operate
  • Pre-wired control circuit.

Main features

  • From 4 to 7,5 kW, 400 V AC-3
  • Quick cover fastening with captive screws
  • IP65 enclosure and double electrical insulation
  • High number of electrical and mechanical operations.
Direct-on-line-Enclosed-motor-starters_presentation

Are you looking for support or purchase information?

Products and documents

Select region / language