NEMA Combination Starters (CR300/CR400), enclosed

Our combination starters deliver trusted performance built on decades of innovation. They offer effortless ordering and configuration, along with versatile, low-maintenance operation and enhanced safety features, making them ideal for a variety of applications.

Main benefits

  • Reliability and proven innovation spanning decades
  • Low-maintenance versatility and safety
  • Tool-less disassembly facilitates quick contact inspection and maintenance, and simple voltage coil change-out offers maximum configurability
  • On-site final adjustments possible with adjustable (+10%) thermal bimetallic overload
  • Trip-free overload relay mechanism enhances safety
  • Optional electronic overload offers adjustable phase current sensitivity and selectable trip class 10/20/30
da88a21d-7330-44cc-a778-3ee83ccc8fb4_1SQC912001V0201_NEMA_Plus_30a_Closed_R_Final_HR

Main features

  • 1 and 3-phase UL listed enclosed starters, reversing and non-reversing motor options
  • NEMA sizes 00–4, type 1, 12, 3R and 4X enclosures
  • 100 hp max, 600 V max 50/60 Hz, up to 100kA short circuit rating available
  • Integrated SACE Tmax XT circuit breakers
  • Flange-mounted and weather-protected NEMA 4X H-O-A
  • Start pushbutton for dependable operation

Related products

image_enclosed
NEMA Non-combination Starters, Open & enclosed (CR300/CR500)

Products and documents browser

Select region / language