ELV-X


ELV-X series hydraulic elevator softstarters up to 250 hp are the latest additions to the ABB softstarting portfolio. These robust and energy efficient softstarting solutions are designed for safe and reliable operation of hydraulic elevators.

 

Web image front

Benefits & features

ELV-X range
COMPREHENSIVE RANGE

The solution has been designed from the existing PSTX range. It consists of a pre-connected unit with a softstarter and a contactor mounted on a panel. Ready for mounting in the elevator control cabinet.

feature_compact
INSTALLATION EFFICIENCY

Reduced installation time and control panel size by having all features you need built into the solution. The solution is easy to install thanks to the compact design and many built-in features. The bypass built into softstarters saves energy and space while reducing heat generation.

feature_fixed
APPLICATION PRODUCTIVITY

Increased equipment lifetime by protecting it from electrical and mechanical stresses with torque control. Intuitive HMI and diagnostics help the application to run at is full potential.

Technical information

Current 30...170 A (inside-delta up to 300 A)
Main voltage 208...600 V AC, 50/60 Hz
Rated control supply voltage 100...250 V AC, 50/60 Hz
Frame sizes  A, B
Electrical sizes 9
Comminication protocols Modbus RTU, Modbus TCP/IP, Profibus, Profinet, Ethercat, BACnet IP, Ethernet IP, DeviceNet, Bacnet MSTP, CANopen
Certifications UL 508, CSA C22.2 No 14., ASME A17.5/CSA B44.1

Links & downloads

Select region / language