PSRC softstarter


The PSRC is fast and easy to install with fixed settings. Designed for scroll compressors results in less stress on the compressor reducing the maintenance cost to a minimum. PSRC can also be used in refrigerated multideck cabinets.

 

PSRC_group

Benefits & features

feature_fixed
FIXED SETTINGS

”Temper proof” No risk of parameters getting changed after installation and no set-up needed.

feature_compact
COMPACT DESIGN

The PSRC is a more compact solution than star-delta, and just as compact as a DOL, but with favorable soft starting and stopping.

feature_ice
OPTIMIZED FOR SCROLL COMPRESSORS

Designed for scroll compressors results in less stress on the compressor reducing the maintenance cost to a minimum.

Technical information

Current 3A... 105A 
Main voltage 208V... 600V
Rated control supply voltage 100... 240V AC, 50/60 Hz
Frame sizes A, B, C, D
Electrical sizes 13
Communication protocols Modbus RTU, Profibus, DeviceNet
Certifications CE, cULus, CCC, EAC, ANCE. C-tick, KC

Links & downloads

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language