ABB proSoft – Softstarter selection made easy

No application is the same as another and the selection of your softstarter depends on the characteristics of your site. The combination of motor, application and softstarter can be confusing to many but with the tool you can easily find the right softstarter by either using the intelligent generic models or the advanced mode for a more precis dimensioning.

The generic built-in advanced algorithms simplify the softstarter selection since you only need to add voltage, power and application type. If you go advanced by adding the actual motor and application data, you will also be able to understand the current during start, number of starts per hour and motor acceleration time


Benefits and features

  • Easy, fast and accurate selection
  • Detailed calculation data on acceleration time and current during start
  • A detailed report is available as a MS Word document
  • Save settings/selection and share the file with colleagues/customers
  • All ABB motors are pre-installed and easy selectable in the tool
  • Flexible tool, possible to edit any values manually
GettyImages_1320958088-Medium
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language