Mid-Level Distribution

Medium capacity 

Transient surges can enter a building through many different paths. A surge protection device installed at this location protects against lightning induced surges coming from equipment installed outside of the facility, such as HVAC systems, and outdoor lighting, as well as internally generated sources of transient activity.

Main benefits

  • Features internal copper bus conduction path to minimize system impedances, lowering clamping voltage and increasing protection.

Main features

  • Available in all standard United States domestic and International voltages.
  • Surge rating from 100 to 240 kA is recommended for this location.

Are you looking for support or purchase information?

Products and documentation

Product browser
Documentation
Loading documents