OVRHS3U

The OVRHS3U surge protective devices shield sensitive electronic equipment against the damaging effects of transients caused by lightning, utility load switching, internal load switching, and more. The OVRHS3U is 40kA per phase, UL 1449 4th Edition listed for Type 1 or Type 2 SPD and is suitable for 400 A and below applications. The OVRHS3U features individual fusing and thermal disconnection per metal oxide varistor (MOV) that ensures maximum performance and safe operation. An LED light indicates proper functioning of the device and an optional dry contact could be used for remotely monitoring SPD functionality. The OVRHS3U comes pre-wired with 18 inches of lead length allowing for easy installation.

OVRHS3U ideal for indoor use in sub-distribution and point-of-use applications like UL 508 panelboards, control boxes.

certification-logo-ul-listed

Are you looking for support or purchase information?

Main benefits

Application versatility
Robust and compact design
Pre-wired pigtail for ease of installation
No overvoltage protection required

Main features

  • Listed to UL1449 4th Edition for Type 1 or Type 2 SPD applications
  • Individual fusing for each metal oxide varistor (MOV)
  • LED indicating proper functioning of L-N and N-G MOVs
  • Pre-wired with 18" cables #14 AWG 
  • 3-year standard warranty 
  • Optional dry relay contact 

Products and Documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us