OVRHT3B

OVRHT3B surge protective devices shield sensitive electronic equipment against damaging effects of transients caused by lightning, utility load switching, internal load switching, and more. The individual thermally protected MOVs allows the SPD to take itself offline safely without the need for overcurrent protection. Multiple MOVs per mode eliminate single-point failure. LED lights per phase provide a visual indication of the SPDs operational status. OVRHT3B is ideal for use in sub-distribution and point-of-use applications like UL 508 panelboards.

certification-logo-ul-listed

Are you looking for support or purchase information?

Main benefits

certificate
Listed for used in Type 1 and Type 2 applications
security data ok
Overcurrent protection not required
easy to install
Versatile mounting options
customer benefits
Rated NEMA 4X enclosure

Main features

  • Back wire egress
  • 50 kA protection per phase
  • Individual thermally protected MOVs
  • LED indication per phase
  • 36 inches pre-wired conductors included
  • Multiple MOVs per phase eliminate single-point failure
  • 3-year standard warranty

Products and Documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language