OVRHTE

OVRHTE surge protective devices help sensitive electronic equipment against damaging effects of transients caused by lightning, utility load switching, internal load switching, and more. OVRHTE are Listed by UL 1449 4th Edition for Type 2 SPD applications and are available in 25 to 100 kA per mode surge current ratings, 50 to 200 kA per phase. These SPDs require overcurrent protection, like a fuse or breaker. The OVRHTE features internal copper bus conduction paths to minimize system impedances, lowering clamping voltage and increasing protection. They are pre-wired with a 24 inches cables #10 AWG for easier installation. 

certification-logo-ul-listed

Are you looking for support or purchase information?

Main benefits

security data ok
Powerful and reliable protection
around service
Compact, robust, and durable design for indoor and outdoor applications
easy to install
Pre-wired pigtail conductors to streamline installation
certificate
5-year standard warranty

Main features

  • Internal copper bus conduction path to minimize system impedances, lowering clamping voltage and increasing protection
  • 24 inches pre-wired cables #10 AWG
  • NEMA 4X fiberglass-reinforced polyester with sealed cover
  • Optional: Dry relay contacts

Products and Documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language