OVRHTP

OVRHTP Surge Protective Devices (SPDs) is a cost-effective solution designed for UL panel builders and original equipment manufacturers OEMs to help protect against utility power anomalies and lightning-induced transient surge conditions. OVRHTP compact and advanced design feature thermally protected MOVs to eliminate overvoltage, safeguarding your equipment and capital investments.

Technical specifications

  • 200kAIC short circuit rating for most available voltage configurations
  • Maximum surge current rating 60 kA to 400kA per phase, 30 kA to 200kA per mode
  • Nominal discharge current rating (I-n) 20kA for most available configurations
  • Operating frequency 47–63Hz
  • Connection method parallel to the electrical distribution system
  • Modes of protection All Modes (L-N, L-G, N-G, L-L)
  • Type 1 SPD with fault current rating (SCCR) 200kAIC – no upstream over-current protection device (breaker or fuse) required

certification-logo-ul-listed

Are you looking for support or purchase information?

Main benefits

customer benefits
Safeguard capital investments

Help protect your customers' valuable assets, reduce downtime, and lower maintenance costs

cost saving piggy bank
Cost-effective

Choose the enclosure options that better fit your budget

extreme conditions
Absolute protection

Advanced thermal protection for a higher level of reliability

security data ok
Proven and reliable performance

Single surge testing has been validated by an independent third-party laboratory

Main features

  • Thermally protected MOVs
  • Multiple enclosure options: Metal and polycarbonate
  • Compact and lightweight design
  • Standard monitoring status indicator lights (one per phase)
  • Dry relay contacts report SPD status remotely
  • Optional surge counter display
  • Optional audible alarm with a silence button

Products and Documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language