Service Entrance
Designed to protect against lightning induced transient surge conditions these Type 1 devices are ideally placed on switchboards, switchgear, transfer switches and distribution panels.
Main benefits
- Fail-safe design with individually fused Metal Oxide Varistors (MOVs) eliminating single point failure, protecting against both overcurrent and overvoltage events.
- Low let through voltage ensured by the lowest possible impedance path to ground and equal current sharing during surge events.
Main features
- Available in all standard United States domestic and International voltages.
- Surge rating from 120 to 400 kA is recommended for this location.