Surge Protection Devices SPD T1-T2

High discharge capacity 


OVR type 1 and type 1+2 are designed to discharge high current surges without any destruction of the installation. This surge protective device is chararcterized by its capacity to withstand impulse current with 10/350 µs wave form which simulate direct impact coming from a natural lightning current. Type 1 and Type 1+2 SPDs are placed at the entrance point of the installation, in the main distribution board for a global protection of this installation.

Main benefits

  • The impulse current of 25kA per pole (10/350 µs wave) satisfies all requirements for overvoltage surge protection, IEC and UL certified
  • The early creation of the electric arc by its electronic ignition device reduces the protection level Up to an optimum value of 2,5kV
  • OVR T1 SPDs contain a dedicated arc chamber for extinguishing the electrical arc following the discharge, they can open short circuits up to 50kA without using back up protection.

Main features

  • limp 25kA based on spark gap technology
  • limp 12.5kA with varistor technology

Are you looking for support or purchase information?

Technical information

Products

ovr-t1-t2
OVR T1-T2 up to 100kA
ovr-t1-t1-bis-50-ka
OVR T1-T2 up to 50kA

Products and Documentation

Products
Documentation
Loading documents

 

Select region / language