The THE/TME (WMN) series can be located on primary and secondary distribution. These SPDs are available in a NEMA 4 and NEMA 4X enclosure. Standard features include a surge counter, audible alarm and dry relay contacts. Rating options range from 130 kA to 600 kA per phase.