THOMESURGE Surge Protective Device

The THOMESURGE is a Type 1 SPD designed for service entrance or subpanel locations and provides surge protection for the entire home or office. The THOMESURGE is a cost effective surge solution that can be installed with any manufacturer’s panel. 

certification-logo-ul-listed

Are you looking for support or purchase information?

Main benefits

cost saving piggy bank
Cost effective solution to meet the surge requirements for new home construction and renovation
security
Industry standard surge rating protects the entire home or office’s sensitive electronics
easy to install
Installation is quick and easy, without taking up breaker spaces
light-bulb
LED light indicates the proper function of protective elements

Main features

  • Meets the requirements of NEC 2023 for SPD
  • 36kA per phase surge protection
  • Installs in any manufacturers panel
  • Easy-to-read LED status indication

Technical specifications

  • 36kA per phase protection
  • Type 1
  • 120/240V & 120/208
  • 200kA SCCR
  • 10kA Nominal discharge
  • 50-60Hz Operating frequency

Applications

surge application new home construction-
New Home Construction
surge application new home construction
Home Remodeling
surge application service
Service Upgrades

Documentation

Accessories

Related products

THQLSURGE
THQLSURGE
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language