The TPME/TPHE series of products can be located on primary and secondary distribution. Designed for distribution locations but an excellent option for point of use locations. The TPME/TPHE is available in multiple enclosure types including NEMA 1, NEMA 4 and NEMA 4X. Standard features include a surge counter, audible alarm, indicating lights, dry contacts, and an integral surge rated disconnect. Rating options range from 130kA – 600kA per phase.
Submit your inquiry and we will contact you