TPHE/TPME integral
The integral TPHE/TPME models connect to the panelboard or switchboard bus bars without adding width or depth to the panel enclosure and only occupying 7X of vertical bus space. Standard features include a surge counter, audible alarm, indicating lights, dry contacts and an integral surge rated disconnect. Ranging options range from 130kA - 600kA per phase.
The integral TPME series is designed to connect directly to an A-Series panelboard bus bars without adding width or depth to the panel enclosure (UL 67 listed). Mounted to the bus bars, a breaker feeder is not required or used. This design allows for maximum protection. Standard features include audible alarm, indicating lights, dry contacts along with an optional surge counter and UL 1283 noise filter. Ratings are available form 130kA – 200kA per phase.