Enclosed DC switches from 16 to 32 Amperes
Simply efficient
OTDCP from 16 to 32 Amperes (IEC 60947) offers various DC voltage ratings and a control of up to two circuits within the same footprint area.
- High performance and energy efficiency
OTDC has very low power losses and is suitable for applications in high ambient temperatures.
- Save installation space, time and cost
OTDC switches offer various DC voltage ratings up to 1000 V DC and a control of up to three circuits within the same footprint area. Three mounting options are available: door, base and DIN rail.
- Prevents electrical accidents
Features such as padlockable handles and cover interlock ensure safe maintenance and installation work.
- Long-life and high resistance
The enclosures are made of high quality, UV resistant materials and the degree of protection is IP65. Suitable for indoors and outdoors.