Industrial single-phase transformers

Robust and reliable transformers to meet every need

Transformers are mainly used to supply energy at a different voltage from the network’s one and/or to obtain separation between primary and secondary circuit.

Main benefits

  • Simplicity: easy earthing
  • Easy and safe wiring
  • Flexibility: Fixing in compliance with the DIN 41307 standard by means of core welding
  • Silent operation: core welding on the entire range
  • Robustness: Windings are entirely made of enamelled copper for even more stable secondary voltage

Main features

  • TM-C Control transformer – Ideal for power supply of control and auxiliary circuits both in distribution and automation boards: full power on double secondary outputs (12 – 24V or 115 – 230V) on the whole range
  • TM-S and TM-I Safety and Isolating Transformers: Reinforced insulation between primary and secondary circuit ensures reliable operation in any application conditions and full power on all secondary outputs

Are you looking for support or purchase information?

Products and Downloads

Product browser
Downloads
Loading documents
Select region / language