The E260, E290, E297 series of Latching and Installation Relays is specifically designed to give maximum performances in lighting control in residential, commercial and industrial applications.
Moreover, E260, E290, E297 devices range is very easy to assemble: a visual indication of the contacts’ position is located over the handle position and with the front handle you can give a manual command locally. Thanks to the flexibility of combining the devices directly on the field, there are less order codes to manage.
Home automation ease with low noise actuators ensure comfort and energy saving application in houses, apartments and any residential environment.
A wide application of relays can be found within the industrial field, where it is necessary to ensure control over more powerful consumers such as e.g. multiple lighting systems.
Relays can be used as lighting system of art galleries, shopping malls or hotels and resorts to simply switch various independent lighting areas on and off.
E260 Electronic latching relay
Reliable, low-noise and flexible
Discover more
E290 Mechanical latching relay
Simplicity, energy saving and efficiency.
E290 Mechanical Latching Relays with a frequency of 60Hz have been designed to serve specific applications like, for instance, in the marine industry or in Hotels in UAE.
To achieve a flexible, modern and reliable lighting control system these 60Hz devices can be found in commercial, public buildings as well as industrial plants cabin distribution boards in passenger ships, including pleasure-boats like yachts, mega yachts up to giant cruise ship.
E297 Installation relay
Lighting up every application