Modular sockets allow the connection of devices, tools or electrical and electronic non modular equipment in civil and industrial electrical switchboards.
The ABB modular sockets range is available with the following options:
- Voltage indicator light
- Integrated fuse to selectively protect loads and maintain continuity of service
- IP30 protective cover (when closed)
Main benefits
- ABB has a very wide range of modular sockets, which includes 14 models conforming to 7 national standards – Italian, French, German, British and Swiss - suitable for use in around 180 countries
- Safety shutters: socket holes protected
Main features
- Well sized terminals with positive safety for reliable wiring
- Integrated fuse and indicator light
- Safety shutters: safe operations in plugging and unplugging