The SD200 series has a two-terminal cylindrical hub terminal that enables two conductors to be connected up or a conductor and busbar cross-wiring combination.
The series is available in a 1 to 4 pole design with current ratings ranging from 16 to 63 A and has disconnector properties as per DIN EN 60947-3
These switch disconnectors offer a high degree of safety and flexibility with voltage ratings of 253/440V AC, terminals with safety wire guard, a “real CPI” contact position indication and full compatibility with all MCB accessories
Main benefits
- Clear contact position indication in red/green
- Cylindrical hub terminal with 2 terminals for two conductors or one conductor and one busbar for cross wiring
- Bottom fitting auxiliary switch that can be used as an accessory for a space-saving installation or for upgrading existing devices
- Compatible with all S200 miniature circuit breaker accessories