Load management devices

Availability and transparency

Load management devices are a simple and reliable solution for monitoring network parameters such as voltage, current, power, phase sequence and network consistency. The resulting transparency enables timely intervention to ensure plant availability.  

Controlling the energy consumers ensures plant protection and prevents the tripping of miniature circuit breakers by switching off non-priority consumers. They react automatically to parameter changes and other system events which allows plant optimization. Our load management devices ensure efficiency, service continuity and energy consumption optimization in the system for any kind of applications. 

Main benefits 

  • Consumers are switched off via control contacts if the adjustable thresholds are exceeded

  • Allows remote signaling via alarm contacts (acoustic or visual) of the system status

  • Effective system protection through the monitoring of current and voltage peaks, overloading and phase presence

  • Easy to install, use and integrate into the system 

Main features  

  • Possibility to control one non-priority load through only one device 

  • Measurement, alarm and tripping functionalities in the most compact devices 

  • Complete and detailed instruction manuals 

load-management-devices

Are you looking for support or purchase information?

Products and Documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language